Menu Search

Clip-on Feet 9.9 mm 2.4 mm 5.5 mm PA Natural

Made from Natural Polyamide (PA). Split Stem Bumpers are produced with a split-stem portion to make insertion easy and removal difficult.
Item code:

BDH030A

43180 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2400 - 23999 £ 0.1489
24000 + £ 0.0748
Standard pack: 24000

Order in multiple of 2400

Total price:

£ 357.36

2400 x £ 0.1489

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Split Stem Bumper
Colour Natural
Base Shape Round
Base Material PA
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us