Menu Search

Stopper 10.3 mm 1.6 mm PA Natural

Flat Headed Stem Bumpers Fits into holes to protect floors and tube ends, designed to rest against a flat or tangent surface. Made from Black Polyamide (PA).
Item code:

BFS010A

38055 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1500 - 14999 £ 0.2141
15000 + £ 0.0943
Standard pack: 15000

Order in multiple of 1500

Total price:

£ 321.15

1500 x £ 0.2141

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Flat Head Stem Bumper
Colour Natural
Base Shape Round
Base Material Nylon
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us