Menu Search

Stopper 12.7 mm 3.2 mm PA Natural

Flat Headed Stem Bumpers Fits into holes to protect floors and tube ends, designed to rest against a flat or tangent surface. Made from Black Polyamide (PA).
Item code:

BFS035A

8906 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
900 - 8999 £ 0.1203
9000 + £ 0.053
Standard pack: 9000

Order in multiple of 900

Total price:

£ 108.27

900 x £ 0.1203

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Flat Head Stem Bumper
Colour Natural
Base Shape Round
Base Material Nylon
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us