Menu Search

Clip-on Feet 10.0 mm 5.0 mm 6.4 mm Rubber Black

Pull Mount Bumper made from Shore 63 A black Silicone Riber that is UL94 HB rated (-40 to 150ºC). Fits into holes to protect floors and tube ends, designed to rest against a flat or tangent surface.
Item code:

BPM-3-60

26359 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.1014
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 101.40

1000 x £ 0.1014

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Break Away Bumper
Material Flammability Standard UL94 HB
Colour Black
Base Shape Round
Base Material Rubber
Commodity Code 3926909790

Product BPM-3-60 replaces:

Adhesive Bumper 10.0 mm 5.0 mm 6.4 mm Silicone Rubber Black
Item code: BPM-3

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us