Menu Search

Clip-on Feet 12.7 mm 1.6 mm 4.2 mm PA Natural

Made from Natural Polyamide (PA). Split Stem Bumpers are produced with a split-stem portion to make insertion easy and removal difficult.
Item code:

BSS010A

40792 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1400 - 13999 £ 0.3673
14000 + £ 0.1625
Standard pack: 14000

Order in multiple of 1400

Total price:

£ 514.22

1400 x £ 0.3673

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Split Stem Bumper
Colour Natural
Base Shape Round
Base Material PA
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us