Menu Search

Stopper 25.4 mm 4.0 mm PA Natural

Made from Natural Polyamide (PA). These Stem Bumpers are ideal when used to protect surfaces from contact.
Item code:

BST095A

26178 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
700 - 6999 £ 0.3387
7000 + £ 0.15
Standard pack: 7000

Order in multiple of 700

Total price:

£ 237.09

700 x £ 0.3387

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Stem Bumper
Colour Natural
Base Shape Round
Base Material PA
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us