Menu Search

Stopper 31.8 mm 9.7 mm PA Natural

Made from Natural Polyamide (PA). These Stem Bumpers are ideal when used to protect surfaces from contact.
Item code:

BST140A

2070 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
230 - 2299 £ 0.3934
2300 + £ 0.1737
Standard pack: 2300

Order in multiple of 230

Total price:

£ 90.48

230 x £ 0.3934

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Stem Bumper
Colour Natural
Base Shape Round
Base Material PA
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us