Menu Search

Push Fit Feet 30.0 mm 24.0 mm PE Black

Ferrules to suit right-angled and flat bars. Can be used as feet. Ridge on edge of angled base provides extra stability. Protects floor surfaces. Made from Black Polyethylene (PE).
Item code:

HA300B

3343 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 1.0839
1000 + £ 0.3265
Standard pack: 1000

Order in multiple of 100

Total price:

£ 108.39

100 x £ 1.0839

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Angled Base
Colour Black
Base Shape Square
Base Material PE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us