Menu Search

Push Fit Feet Round 20.0 mm 20 PE Black

Black LDPE Stand-Off Round Feet are used to protect floor surfaces.
Item code:

HIR200-20B

250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 2.4231
500 + £ 1.2687
Standard pack: 500

Order in multiple of 50

Total price:

£ 121.16

50 x £ 2.4231

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Push On Foot
Colour Black
Base Shape Round
Base Material LDPE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us