Menu Search

Clip-on Feet 12.7 mm 12.2 mm 0.378 in TPE Black

Push Fit Bumper Feet protect floors and tube ends. Simple push fit design. The foot is made from Black TPE that is UL94 HB rated (-50 to 95ºC).
Item code:

POF-40059

20336 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.4189
Standard pack: 100

Order in multiple of 100

Total price:

£ 41.89

100 x £ 0.4189

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 9.5 - 9.6 mm
Base Height 12.2 mm
Base Diameter 12.7 mm
Accessory Type Push On Foot
Material Flammability Standard UL94 HB
Colour Black
Base Shape Round
Base Material Elastomer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us