Menu Search

Push Fit Feet

In stock

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.


Series Code :SR1573

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Height Compatible Hole Diameter Range Base Diameter View
£ 0.0807 - £ 0.1826 12460 In stock
Nylon
Natural
£ 0.0558 - £ 0.1263 33349 In stock
PA
Natural
£ 0.0748 - £ 0.1489 19200 In stock
PA
Natural
£ 0.1625 - £ 0.3673 40792 In stock
PA
Natural
£ 0.0747 - £ 0.1693 Request the lead time here
Nylon
Natural
£ 0.1514 - £ 0.3465 5000 In stock
PA
Natural
£ 0.1381 - £ 0.3126 20282 In stock
Nylon
Natural
£ 0.1709 - £ 0.3936 Request the lead time here
Nylon
Natural
£ 0.1611 - £ 0.5185 33112 In stock
PVC
Black
£ 0.8782 - £ 2.4726 1444 In stock
Rubber
Black
£ 0.1584 - £ 0.2488 Request the lead time here
PVC
Black
50185 £ 0.0958 - £ 0.255 68922 In stock
PVC
Black
£ 1.5841 - £ 4.9505 1306 In stock
LDPE
Black
£ 0.7392 - £ 1.2819 1496 In stock
LDPE
Black
£ 0.6058 - £ 1.6389 1000 In stock
LDPE
Black
POF-40022 £ 0.3877 - £ 0.3877 33300 In stock
Elastomer
Black
£ 0.3112 - £ 0.3238 157423 In stock
PVC
Black
£ 0.403 - £ 0.4196 5464 In stock
PVC
Black
£ 1.0408 - £ 2.186 Request the lead time here
Rubber
Black
£ 0.8796 - £ 0.8796 3287 In stock
PVC
Black
  • of 7
Stopper 7.8 mm 1.1 mm PA Natural

BFS020A

Price Range
£ 0.1826 - £ 0.0807

Stock Levels
12460 In stock
Attributes
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
  • Base Material
    Nylon
  • Commodity Code
    3926300090
Clip-on Feet 9.5 mm 1.6 mm 6.2 mm PA Natural

BDH040A

Price Range
£ 0.1263 - £ 0.0558

Stock Levels
33349 In stock
Attributes
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
  • Base Material
    PA
  • Commodity Code
    3926300090
Clip-on Feet 9.9 mm 2.4 mm 5.5 mm PA Natural

BDH030A

Price Range
£ 0.1489 - £ 0.0748

Stock Levels
19200 In stock
Attributes
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
  • Base Material
    PA
  • Commodity Code
    3926909790
Clip-on Feet 12.7 mm 1.6 mm 4.2 mm PA Natural

BSS010A

Price Range
£ 0.3673 - £ 0.1625

Stock Levels
40792 In stock
Attributes
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
  • Base Material
    PA
  • Commodity Code
    3926909790
Stopper 12.7 mm 6.4 mm PA Natural

BFS015A

Price Range
£ 0.1693 - £ 0.0747

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
  • Base Material
    Nylon
  • Commodity Code
    3926300090
Stopper 19.1 mm 2.3 mm PA Natural

BST110A

Price Range
£ 0.3465 - £ 0.1514

Stock Levels
5000 In stock
Attributes
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
  • Base Material
    PA
  • Commodity Code
    3926300090
Stopper 25.4 mm 4.6 mm PA Natural

BFS100A

Price Range
£ 0.3126 - £ 0.1381

Stock Levels
20282 In stock
Attributes
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
  • Base Material
    Nylon
  • Commodity Code
    3926300090
Stopper 37.1 mm 4.7 mm PA Natural

BFS110A

Price Range
£ 0.3936 - £ 0.1709

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
  • Base Material
    Nylon
  • Commodity Code
    3926300090
Gripneck Feet 15.4 mm 2.7 mm 9.8 mm PVC

12493

Price Range
£ 0.5185 - £ 0.1611

Stock Levels
33112 In stock
Attributes
  • Accessory Type
    Grommet Foot
  • Colour
    Black
  • Base Shape
    Round
  • Base Material
    PVC
  • Commodity Code
    3926300090
Walking Aid Feet 25.0 mm 42.0 mm 25.0 mm Rubber

15112

Price Range
£ 2.4726 - £ 0.8782

Stock Levels
1444 In stock
Attributes
  • Accessory Type
    Walking Aid Foot
  • Colour
    Black
  • Base Shape
    Round
  • Base Material
    Rubber
  • Commodity Code
    3926300090
End Tip 25.0 mm 5.0 mm PVC Black

465361

Price Range
£ 0.2488 - £ 0.1584

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Flat Bar Base
  • Colour
    Black
  • Base Shape
    Rectangular
  • Base Material
    PVC
  • Commodity Code
    3926300090
Gripneck Feet 12.0 mm 4.6 mm 6.0 mm PVC

50185

Price Range
£ 0.255 - £ 0.0958

Stock Levels
68922 In stock
Attributes
  • Accessory Type
    Grommet Foot
  • Colour
    Black
  • Base Shape
    Round
  • Base Material
    PVC
  • Commodity Code
    3926300090
Push Fit Feet Round 30.0 mm 30 PE Black

HIR320-15B

Price Range
£ 4.9505 - £ 1.5841

Stock Levels
1306 In stock
Attributes
  • Accessory Type
    Push On Foot
  • Colour
    Black
  • Base Shape
    Round
  • Base Material
    LDPE
  • Commodity Code
    3926300090
Push Fit Feet Round 30.0 mm 1.2 PE Black

HIS300-RBKNP

Price Range
£ 1.2819 - £ 0.7392

Stock Levels
1496 In stock
Attributes
  • Accessory Type
    Stand-Off Square Feet
  • Colour
    Black
  • Base Shape
    Round
  • Base Material
    LDPE
  • Commodity Code
    3926300090
Push Fit Feet Rectangular 20.0 mm 4-20 PE Black

HITF400200-RB

Price Range
£ 1.6389 - £ 0.6058

Stock Levels
1000 In stock
Attributes
  • Accessory Type
    Stand-Off Rectangular Feet
  • Colour
    Black
  • Base Shape
    Rectangular
  • Base Material
    LDPE
  • Commodity Code
    3926300090
Clip-on Feet 4.9 mm 3.5 mm 0.150 in TPE Black

POF-40022

Price Range
£ 0.3877 - £ 0.3877

Stock Levels
33300 In stock
Attributes
  • Accessory Type
    Push On Foot
  • Material Flammability Standard
    UL94 HB
  • Colour
    Black
  • Base Shape
    Round
  • Base Material
    Elastomer
Gripneck Feet 8.0 mm 3.0 mm 3.3 mm PVC

049080011407

Price Range
£ 0.3238 - £ 0.3112

Stock Levels
157423 In stock
Attributes
  • Accessory Type
    Insert Foot
  • Colour
    Black
  • Base Shape
    Round
  • Base Material
    PVC
  • Commodity Code
    3926909790
Gripneck Feet 16.0 mm 4.0 mm 5.0 mm PVC

049160011407

Price Range
£ 0.4196 - £ 0.403

Stock Levels
5464 In stock
Attributes
  • Accessory Type
    Insert Foot
  • Colour
    Black
  • Base Shape
    Round
  • Base Material
    PVC
  • Commodity Code
    3926909790
Walking Aid Feet 22.0 mm 39.0 mm Rubber Black

497459

Price Range
£ 2.186 - £ 1.0408

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Walking Aid Foot
  • Colour
    Black
  • Base Shape
    Round
  • Base Material
    Rubber
  • Commodity Code
    4016999790
Clip-on Feet 25.3 mm 25.3 mm PVC Black

POF34363BK

Price Range
£ 0.8796 - £ 0.8796

Stock Levels
3287 In stock
Attributes
  • Accessory Type
    Grommet Foot
  • Colour
    Black
  • Base Shape
    Round
  • Base Material
    PVC
  • Commodity Code
    3926909790