Quantity | Unit price |
---|---|
50 - 499 | £ 1.0396 |
500 - 2499 | £ 0.46 |
2500 - 4999 | £ 0.4504 |
5000 + | £ 0.4422 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | DN 15, ANSI 1/2" |
Cylinder Diameter | 8.5 mm |
Cylinder Diameter | 0.335 in |
Outside Diameter | 90.0 mm |
Outside Diameter | 3.543 in |
Overall Height | 21.0 mm |
Overall Height | 0.827 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue