Menu Search

Plug 6.0 mm (DIA) 7.0 mm (H) LDPE White

This Flanged Barrel plug is a general-purpose plug that covers and seals the port apertures of tubes, pipelines, and other cylindrical openings. It features convex sides that enable a snug fit and prevent leakage or dust entry. It is quick and simple to install and remove. White made of LDPE.
Item code:

055006000003

9750 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0667
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 66.70

1000 x £ 0.0667

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Material LDPE
Head Shape Domed
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us