Menu Search

Plug 8.5 mm (DIA) 4.0 mm (H) LDPE Natural

This Flanged Barrel plug is a general-purpose plug that covers and seals the port apertures of tubes, pipelines, and other cylindrical openings. It features convex sides that enable a snug fit and prevent leakage or dust entry. It is quick and simple to install and remove. Natural made of LDPE.
Item code:

055008400003

17900 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0917
1000 + £ 0.0899
Standard pack: 500

Order in multiple of 500

Total price:

£ 45.85

500 x £ 0.0917

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us