Menu Search

Plug 26.6 mm (DIA) 9.0 mm (H) LDPE White

This Flanged Barrel plug is a general-purpose plug that covers and seals the port apertures of tubes, pipelines, and other cylindrical openings. It features convex sides that enable a snug fit and prevent leakage or dust entry. It is quick and simple to install and remove. White made of LDPE.
Item code:

055022300003

4694 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1382
500 - 999 £ 0.135
1000 + £ 0.1322
Standard pack: 250

Order in multiple of 250

Total price:

£ 34.55

250 x £ 0.1382

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Low Density Polyethylene
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us