Menu Search

Plug 42.2 mm (DIA) 13.0 mm (H) LDPE Natural

This Flanged Barrel plug is a general-purpose plug that covers and seals the port apertures of tubes, pipelines, and other cylindrical openings. It features convex sides that enable a snug fit and prevent leakage or dust entry. It is quick and simple to install and remove. Natural made of LDPE.
Item code:

055042000003

92 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.3778
500 - 999 £ 0.3696
1000 + £ 0.3628
Standard pack: 100

Order in multiple of 100

Total price:

£ 37.78

100 x £ 0.3778

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us