Quantity | Unit price |
---|---|
150 - 1499 | £ 0.4677 |
1500 + | £ 0.1785 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 1.654 in |
---|---|
D | 42.0 mm |
d | 1.437 in |
d | 36.5 mm |
H | 0.709 in |
H | 18.0 mm |
h | 0.591 in |
h | 15.0 mm |
Colour | Natural |
Material | LDPE - PIR |
Type | 1 |
Commodity Code | 3923509000 |
Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue