Quantity | Unit price |
---|---|
200 - 1999 | £ 0.481 |
2000 + | £ 0.1998 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 42.0 mm |
---|---|
D | 1.654 in |
d | 1.512 in |
d | 38.4 mm |
H | 0.709 in |
H | 18.0 mm |
h | 0.591 in |
h | 15.0 mm |
Colour | Natural |
Material | LDPE - PIR |
Type | 1 |
Commodity Code | 3926909790 |
Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue