Quantity | Unit price |
---|---|
100 - 1499 | £ 0.6272 |
1500 + | £ 0.3855 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 55.0 mm |
---|---|
D | 2.165 in |
d | 2.028 in |
d | 51.5 mm |
H | 0.827 in |
H | 21.0 mm |
h | 18.0 mm |
h | 0.709 in |
Thread Size | 1 3/4 in |
Colour | Natural |
Material | LDPE - PIR |
Type | 1 |
Commodity Code | 3926909790 |
Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue