Quantity | Unit price |
---|---|
75 - 749 | £ 0.8531 |
750 + | £ 0.6222 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 2.52 in |
---|---|
D | 64.0 mm |
d | 58.0 mm |
d | 2.283 in |
H | 21.0 mm |
H | 0.827 in |
h | 18.0 mm |
h | 0.709 in |
Thread Size | 2 in |
Colour | Natural |
Material | LDPE - PIR |
Type | 1 |
Commodity Code | 3926909790 |
Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue