10338193
1287225
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.0782 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.736 in |
|---|---|
| D | 18.7 mm |
| d | 0.591 in |
| d | 15.0 mm |
| H | 0.354 in |
| H | 9.0 mm |
| h | 0.276 in |
| h | 7.0 mm |
| Thread Size | M16x1.5 |
| Colour | Natural |
| Material | LDPE - PIR |
| Type | 1 |
| Recycled Content Percentage % | 50% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue