Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 25.5 mm |
---|---|
d | 1.004 in |
h | 7.5 mm |
h | 0.295 in |
D | 27.7 mm |
D | 1.091 in |
H | 9.5 mm |
H | 0.374 in |
Colour | Natural |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue