Quantity | Unit price |
---|---|
500 + | £ 0.0929 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 25.0 mm |
---|---|
D | 0.984 in |
d | 19.3 mm |
d | 0.76 in |
H | 11.0 mm |
H | 0.433 in |
h | 0.315 in |
h | 8.0 mm |
Colour | Black |
Material | LDPE - PIR |
Type | 1 |
Commodity Code | 3926909790 |
Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue