Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: PE-LD
Colour: Natural, Black, White, Red
Material Flammability Standard:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | D | Colour | Material | H | h | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0961 - £ 0.0981 | 44750 In stock |
0.335 in
8.5 mm
|
0.453 in
11.5 mm
|
Black
|
PE-LD
|
|
0.157 in
4.0 mm
|
||||
£ 0.0961 - £ 0.0981 | 43355 In stock |
0.469 in
11.9 mm
|
0.583 in
14.8 mm
|
White
|
PE-LD
|
|
0.315 in
8.0 mm
|
||||
£ 0.0961 - £ 0.0981 | 58633 In stock |
0.587 in
14.9 mm
|
0.74 in
18.8 mm
|
White
|
PE-LD
|
|
0.354 in
9.0 mm
|
||||
£ 0.0961 - £ 0.0981 | 40735 In stock |
0.669 in
17.0 mm
|
0.768 in
19.5 mm
|
Black
|
PE-LD
|
|
0.354 in
9.0 mm
|
||||
£ 0.0702 - £ 0.0702 | 27765 In stock |
0.201 in
5.1 mm
|
0.433 in
11.0 mm
|
White
|
PE-LD
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||||
1255333 | £ 0.0977 - £ 0.2097 | In production |
0.791 in
20.1 mm
|
0.969 in
24.6 mm
|
Natural
|
PE-LD
|
0.437 in
11.1 mm
|
0.354 in
9.0 mm
|
|||
£ 0.0388 - £ 0.0388 | 11066 In stock |
0.524 in
13.3 mm
|
0.736 in
18.7 mm
|
Natural
|
PE-LD
|
0.354 in
9.0 mm
|
0.276 in
7.0 mm
|
||||
10905 | £ 0.0721 - £ 0.0752 | 193350 In stock |
0.366 in
9.3 mm
|
0.551 in
14.0 mm
|
Natural
|
PE-LD
|
0.256 in
6.5 mm
|
0.177 in
4.5 mm
|
|||
£ 0.1725 - £ 0.4518 | 1170 In stock |
1.437 in
36.5 mm
|
1.654 in
42.0 mm
|
Natural
|
PE-LD
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||||
£ 0.3723 - £ 0.6058 | 4636 In stock |
2.028 in
51.5 mm
|
2.165 in
55.0 mm
|
Natural
|
PE-LD
|
0.827 in
21.0 mm
|
0.709 in
18.0 mm
|
||||
£ 0.0657 - £ 0.0844 | 33550 In stock |
0.331 in
8.4 mm
|
0.551 in
14.0 mm
|
Natural
|
PE-LD
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||||
£ 0.084 - £ 0.166 | 52401 In stock |
0.669 in
17.0 mm
|
0.866 in
22.0 mm
|
Natural
|
PE-LD
|
0.425 in
10.8 mm
|
0.323 in
8.2 mm
|
||||
494369 | £ 0.0796 - £ 0.0796 | 23052 In stock |
0.421 in
10.7 mm
|
0.551 in
14.0 mm
|
Black
|
PE-LD
|
0.323 in
8.2 mm
|
0.236 in
6.0 mm
|
|||
£ 0.0837 - £ 0.0837 | 19184 In stock |
0.539 in
13.7 mm
|
0.787 in
20.0 mm
|
Black
|
PE-LD
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||||
£ 0.0895 - £ 0.0895 | 7920 In stock |
0.724 in
18.4 mm
|
0.984 in
25.0 mm
|
Black
|
PE-LD
|
0.413 in
10.5 mm
|
0.315 in
8.0 mm
|
||||
£ 0.123 - £ 0.123 | 8655 In stock |
0.921 in
23.4 mm
|
1.102 in
28.0 mm
|
Black
|
PE-LD
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
||||
£ 0.0902 - £ 0.092 | 10076 In stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Natural
|
PE-LD
|
0.441 in
11.2 mm
|
0.441 in
11.2 mm
|
||||
£ 0.0961 - £ 0.0981 | 95466 In stock |
0.366 in
9.3 mm
|
0.453 in
11.5 mm
|
White
|
PE-LD
|
|
0.354 in
9.0 mm
|
||||
£ 0.0961 - £ 0.0981 | 119200 In stock |
0.504 in
12.8 mm
|
0.689 in
17.5 mm
|
White
|
PE-LD
|
|
0.354 in
9.0 mm
|
||||
£ 0.0961 - £ 0.0981 | 21781 In stock |
0.626 in
15.9 mm
|
0.748 in
19.0 mm
|
Black
|
PE-LD
|
|
0.335 in
8.5 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue