Quantity | Unit price |
---|---|
100 - 499 | £ 0.3043 |
500 - 999 | £ 0.2987 |
1000 + | £ 0.2932 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 18.0 mm |
---|---|
Anchor Length | 0.709 in |
Head Diameter | 13.0 mm |
Head Diameter | 0.512 in |
Compatible Hole Diameter Range | 6.0 mm |
Compatible Hole Diameter Range | 0.236 in |
Compatible Panel Thickness Range | 2.5 - 10.0 mm |
Compatible Panel Thickness Range | 0.098 - 0.394 in |
Colour | Black |
Full Material | Nylon 6/6 |
Rivet Type | Barbed Rivet |
Type | Type 2 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Commodity Code | 3926909790 |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.