10218242
167109569902
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.7313 |
| 500 - 999 | £ 0.7172 |
| 1000 + | £ 0.703 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 28.2 mm |
|---|---|
| Anchor Length | 1.110 in |
| Head Diameter | 0.858 in |
| Head Diameter | 21.8 mm |
| Compatible Hole Diameter Range | 10.0 mm |
| Compatible Hole Diameter Range | 0.394 in |
| Compatible Panel Thickness Range | 1.5 - 20.0 mm |
| Compatible Panel Thickness Range | 0.059 - 0.787 in |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Rivet Type | Barbed Rivet |
| Type | Type 1 |
| Rivet Head Shape | Truss |
| Drive Type | Non Slotted Drive |
| Commodity Code | 3926909790 |
| Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue