Quantity | Unit price |
---|---|
100 - 499 | £ 0.3196 |
500 - 999 | £ 0.3126 |
1000 + | £ 0.3071 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 8.0 mm |
---|---|
Anchor Length | 0.315 in |
Head Diameter | 10.0 mm |
Head Diameter | 0.394 in |
Compatible Hole Diameter Range | 3.3 - 3.3 mm |
Compatible Hole Diameter Range | 0.13 - 0.130 in |
Compatible Panel Thickness Range | 1.5 - 4.5 mm |
Compatible Panel Thickness Range | 0.059 - 0.177 in |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed Rivet |
Type | Type 2 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Commodity Code | 3926909790 |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.