Quantity | Unit price |
---|---|
100 - 499 | £ 0.2888 |
500 - 999 | £ 0.2834 |
1000 + | £ 0.2779 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 10.0 mm |
---|---|
Anchor Length | 0.394 in |
Head Diameter | 12.0 mm |
Head Diameter | 0.472 in |
Head Height | 1.2 mm |
Head Height | 0.047 in |
Compatible Hole Diameter Range | 4.1 - 5.2 mm |
Compatible Hole Diameter Range | 0.161 - 0.205 in |
Compatible Panel Thickness Range | 1.5 - 5.5 mm |
Compatible Panel Thickness Range | 0.059 - 0.217 in |
Overall Height | 11.2 mm |
Overall Height | 0.441 in |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed Rivet |
Type | Type 2 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue