Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0409 |
5000 - 19999 | £ 0.0368 |
20000 + | £ 0.0331 |
Anchor Length | 14.2 mm |
---|---|
Anchor Length | 0.559 in |
Head Diameter | 11 mm |
Head Diameter | 0.433 in |
Head Height | 1.7 mm |
Head Height | 0.067 in |
Compatible Hole Diameter Range | 4.8 - 4.7 mm |
Compatible Hole Diameter Range | 0.189 - 0.187 in |
Compatible Panel Thickness Range | 0.8 - 8.4 mm |
Compatible Panel Thickness Range | 0.031 - 0.331 in |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Fir Tree |
Type | Type 1 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Commodity Code | 3926909790 |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.