Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1114 |
5000 - 19999 | £ 0.1003 |
20000 + | £ 0.0902 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 10.4 mm |
---|---|
Anchor Length | 0.409 in |
Head Diameter | 22.2 mm |
Head Diameter | 0.874 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Compatible Hole Diameter Range | 7.9 mm |
Compatible Hole Diameter Range | 0.311 in |
Compatible Panel Thickness Range | 1.6 - 9.5 mm |
Compatible Panel Thickness Range | 0.063 - 0.374 in |
Overall Height | 12.9 mm |
Overall Height | 0.508 in |
Colour | Black |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Fir Tree |
Type | Type 2 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue