Quantity | Unit price |
---|---|
1000 + | £ 0.4175 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 28.2 mm |
---|---|
Anchor Length | 1.11 in |
Head Diameter | 21.2 mm |
Head Diameter | 0.835 in |
Head Height | 3.5 mm |
Head Height | 0.138 in |
Compatible Hole Diameter Range | 10.0 - 10 mm |
Compatible Hole Diameter Range | 0.394 - 0.394 in |
Compatible Panel Thickness Range | 1.5 - 20.0 mm |
Compatible Panel Thickness Range | 0.059 - 0.787 in |
Overall Height | 31.7 mm |
Overall Height | 1.248 in |
Colour | Natural |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed Rivet |
Type | Type 1 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue