Quantity | Unit price |
---|---|
250 - 499 | £ 0.1403 |
500 - 999 | £ 0.1381 |
1000 + | £ 0.1353 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 4.5 mm |
---|---|
Anchor Length | 0.177 in |
Head Diameter | 6.4 mm |
Head Diameter | 0.252 in |
Head Height | 1.0 mm |
Head Height | 0.039 in |
Compatible Hole Diameter | 3.1 mm |
Compatible Hole Diameter | 0.122 in |
Compatible Panel Thickness Range | 2.0 - 3.0 mm |
Compatible Panel Thickness Range | 0.079 - 0.118 in |
Rivet Type | Snap Rivet |
Rivet Fitting Style | Push-In |
Colour | Black |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.