Quantity | Unit price |
---|---|
500 - 999 | £ 0.1042 |
1000 + | £ 0.1021 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 3.9 mm |
---|---|
Compatible Hole Diameter | 0.154 in |
Compatible Panel Thickness Range | 1.0 - 5.0 mm |
Compatible Panel Thickness Range | 0.039 - 0.197 in |
Anchor Length | 14.0 mm |
Anchor Length | 0.551 in |
Head Diameter | 9.0 mm |
Head Diameter | 0.354 in |
Head Height | 1.6 mm |
Head Height | 0.063 in |
Colour | Black |
Full Material | Polyoxymethylene |
Material Flammability Standard | UL94 HB |
Rivet Type | Drive Fastener |
Rivet Head Shape | Truss |
Rivet Fitting Style | Push-In |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.