Quantity | Unit price |
---|---|
1000 + | £ 0.3335 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 20.9 mm |
---|---|
Anchor Length | 0.823 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Head Diameter | 4.6 mm |
Head Diameter | 0.181 in |
Hole Size | 3.1 mm |
Hole Size | 0.122 in |
Panel Thickness | 9.1 mm |
Panel Thickness | 0.358 in |
Minimum Fixed Panel Hole Diameter | 3.1 mm |
Minimum Fixed Panel Hole Diameter | 0.122 in |
Maximum Fixed Panel Hole Diameter | 3.5 mm |
Maximum Fixed Panel Hole Diameter | 0.138 in |
Colour | Natural |
Full Material | Polyamide 66 |
Spring Material | Stainless Steel |
Material Flammability Standard | UL94 V-2 |
Style | 2 |
Rivet Head Shape | Flat |
Rivet Type | Heat Sink |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.