Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0479 |
5000 - 19999 | £ 0.0431 |
20000 + | £ 0.0388 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 5.1 mm |
---|---|
Compatible Hole Diameter | 0.201 in |
Anchor Length | 7.0 mm |
Anchor Length | 0.276 in |
Head Diameter | 11.9 mm |
Head Diameter | 0.469 in |
Head Height | 7.0 mm |
Head Height | 0.276 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Head Shape | Pan |
Rivet Fitting Style | Push-In |
Panel Thickness | 3.1 mm |
Panel Thickness | 0.122 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.