Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0631 |
5000 - 19999 | £ 0.0568 |
20000 + | £ 0.0511 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 6.1 mm |
---|---|
Compatible Hole Diameter | 0.24 in |
Anchor Length | 8.8 mm |
Anchor Length | 0.346 in |
Head Diameter | 12.7 mm |
Head Diameter | 0.5 in |
Head Height | 8.8 mm |
Head Height | 0.346 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Head Shape | Pan |
Rivet Fitting Style | Push-In |
Panel Thickness | 4.8 mm |
Panel Thickness | 0.189 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.