Quantity | Unit price |
---|---|
100 + | £ 0.3029 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 2.5 mm |
---|---|
Anchor Length | 0.098 in |
Head Diameter | 16.0 mm |
Head Diameter | 0.63 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Colour | Natural |
Full Material | Low Density Polyethylene |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.