Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.

  • UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
105 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Height Panel Thickness Head Diameter View
£ 0.0388 - £ 0.0479 8893 In stock
5.1 mm
7.0 mm
3.1 mm
11.9 mm
£ 0.1015 - £ 0.1254 1000 In stock
4.6 mm
20.7 mm
16.2 mm
19.1 mm
£ 0.0676 - £ 0.0835 Request the lead time here
6.2 mm
11.1 mm
6.4 mm
15.1 mm
£ 0.0469 - £ 0.0579 3478 In stock
3.0 mm
3.4 mm
1.9 mm
4.7 mm
£ 0.0985 - £ 0.1216 1000 In stock
6.2 mm
14.0 mm
9.3 mm
15.1 mm
£ 0.033 - £ 0.0407 15676 In stock
2.3 mm
5.0 mm
3.2 mm
3.4 mm
£ 0.0749 - £ 0.0925 999 In stock
4.4 mm
10.6 mm
6.1 mm
8.7 mm
£ 0.0284 - £ 0.0351 2750 In stock
5.0 mm
7.4 mm
4.6 mm
8.1 mm
£ 0.182 - £ 0.1903 Request the lead time here
2.5 mm
2.7 mm
1.6 mm
7.1 mm
£ 0.1681 - £ 0.175 264 In stock
3.1 mm
2.7 mm
4.0 mm
5.2 mm
£ 0.175 - £ 0.182 495 In stock
3.2 mm
2.7 mm
8.1 mm
6.0 mm
£ 0.2042 - £ 0.2126 700 In stock
4.4 mm
2.7 mm
11.4 mm
8.7 mm
£ 0.2279 - £ 0.2376 300 In stock
4.8 mm
2.7 mm
6.3 mm
8.7 mm
£ 0.2556 - £ 0.2668 Request the lead time here
5.2 mm
2.7 mm
4.0 mm
12.0 mm
£ 0.3029 - £ 0.3154 550 In stock
6.4 mm
2.7 mm
6.3 mm
12.7 mm
£ 0.4016 - £ 0.4182 Request the lead time here
6.8 mm
2.7 mm
4.3 mm
12.7 mm
£ 0.1764 - £ 0.1848 Request the lead time here
2.4 mm
2.7 mm
3.7 mm
4.8 mm
£ 0.1903 - £ 0.1987 3008 In stock
3.0 mm
2.7 mm
2.9 mm
6.4 mm
£ 0.1681 - £ 0.175 1096 In stock
3.2 mm
2.7 mm
3.1 mm
5.2 mm
£ 0.1917 - £ 0.2001 992 In stock
4.5 mm
2.7 mm
3.3 mm
15.0 mm
  • of 6
Snap Rivet 5.1 mm 3.1 mm 3.1 mm Nylon Natural

27PIF0058

Price Range
£ 0.0479 - £ 0.0388

Stock Levels
8893 In stock
Attributes
  • Compatible Hole Diameter
    5.1 mm
  • Anchor Length
    7.0 mm
  • Head Diameter
    11.9 mm
  • Head Height
    7.0 mm
  • Colour
    Natural
Snap Rivet 4.6 mm 16.2 mm 16.2 mm Nylon Natural

27PIF0034

Price Range
£ 0.1254 - £ 0.1015

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    4.6 mm
  • Anchor Length
    20.7 mm
  • Head Diameter
    19.1 mm
  • Head Height
    20.7 mm
  • Colour
    Natural
Snap Rivet 6.2 mm 6.4 mm 6.4 mm Nylon Natural

27PIF0071

Price Range
£ 0.0835 - £ 0.0676

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    6.2 mm
  • Anchor Length
    11.1 mm
  • Head Diameter
    15.1 mm
  • Head Height
    11.1 mm
  • Colour
    Natural
Snap Rivet 3.0 mm 1.9 mm 1.9 mm Nylon Natural

27PIF0023

Price Range
£ 0.0579 - £ 0.0469

Stock Levels
3478 In stock
Attributes
  • Compatible Hole Diameter
    3.0 mm
  • Anchor Length
    3.4 mm
  • Head Diameter
    4.7 mm
  • Head Height
    3.4 mm
  • Colour
    Natural
Snap Rivet 6.2 mm 9.3 mm 9.3 mm Nylon Natural

27PIF0024

Price Range
£ 0.1216 - £ 0.0985

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    6.2 mm
  • Anchor Length
    14.0 mm
  • Head Diameter
    15.1 mm
  • Head Height
    14.0 mm
  • Colour
    Natural
Snap Rivet 2.3 mm 3.2 mm 3.2 mm Nylon Natural

27PIF0030

Price Range
£ 0.0407 - £ 0.033

Stock Levels
15676 In stock
Attributes
  • Compatible Hole Diameter
    2.3 mm
  • Anchor Length
    5.0 mm
  • Head Diameter
    3.4 mm
  • Head Height
    5.0 mm
  • Colour
    Natural
Snap Rivet 4.4 mm 6.1 mm 6.1 mm Nylon Natural

27PIF0053

Price Range
£ 0.0925 - £ 0.0749

Stock Levels
999 In stock
Attributes
  • Compatible Hole Diameter
    4.4 mm
  • Anchor Length
    10.6 mm
  • Head Diameter
    8.7 mm
  • Head Height
    10.6 mm
  • Colour
    Natural
Snap Rivet 5.0 mm 4.6 mm 4.6 mm Nylon Natural

27PIF0112

Price Range
£ 0.0351 - £ 0.0284

Stock Levels
2750 In stock
Attributes
  • Compatible Hole Diameter
    5.0 mm
  • Anchor Length
    7.4 mm
  • Head Diameter
    8.1 mm
  • Head Height
    7.4 mm
  • Colour
    Natural
Snap Rivet 2.5 mm 1.6 mm 1.6 mm Nylon Natural

317104000002

Price Range
£ 0.1903 - £ 0.182

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.5 mm
  • Anchor Length
    3.5 mm
  • Head Diameter
    7.1 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 3.1 mm 4.0 mm 4.0 mm Nylon Natural

317109000002

Price Range
£ 0.175 - £ 0.1681

Stock Levels
264 In stock
Attributes
  • Compatible Hole Diameter
    3.1 mm
  • Anchor Length
    7.6 mm
  • Head Diameter
    5.2 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 3.2 mm 8.1 mm 8.1 mm Nylon Natural

317113000002

Price Range
£ 0.182 - £ 0.175

Stock Levels
495 In stock
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Anchor Length
    10.2 mm
  • Head Diameter
    6.0 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 4.4 mm 11.4 mm 11.4 mm Nylon Natural

317118000002

Price Range
£ 0.2126 - £ 0.2042

Stock Levels
700 In stock
Attributes
  • Compatible Hole Diameter
    4.4 mm
  • Anchor Length
    15.5 mm
  • Head Diameter
    8.7 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 4.8 mm 6.3 mm 6.3 mm Nylon Natural

317122000002

Price Range
£ 0.2376 - £ 0.2279

Stock Levels
300 In stock
Attributes
  • Compatible Hole Diameter
    4.8 mm
  • Anchor Length
    10.8 mm
  • Head Diameter
    8.7 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 5.2 mm 4.0 mm 4.0 mm Nylon Natural

317127000002

Price Range
£ 0.2668 - £ 0.2556

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    5.2 mm
  • Anchor Length
    7.7 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 6.4 mm 6.3 mm 6.3 mm Nylon Natural

317135000002

Price Range
£ 0.3154 - £ 0.3029

Stock Levels
550 In stock
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Anchor Length
    10.8 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 6.8 mm 4.3 mm 4.3 mm Nylon Natural

317152000002

Price Range
£ 0.4182 - £ 0.4016

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    6.8 mm
  • Anchor Length
    9.1 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 2.4 mm 3.7 mm 3.7 mm Nylon Natural

317102000002

Price Range
£ 0.1848 - £ 0.1764

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    4.8 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 3.0 mm 2.9 mm 2.9 mm Nylon Natural

317107000002

Price Range
£ 0.1987 - £ 0.1903

Stock Levels
3008 In stock
Attributes
  • Compatible Hole Diameter
    3.0 mm
  • Anchor Length
    5.1 mm
  • Head Diameter
    6.4 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 3.2 mm 3.1 mm 3.1 mm Nylon Natural

317111000002

Price Range
£ 0.175 - £ 0.1681

Stock Levels
1096 In stock
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Anchor Length
    6.2 mm
  • Head Diameter
    5.2 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 4.5 mm 3.3 mm 3.3 mm Nylon Natural

317116000002

Price Range
£ 0.2001 - £ 0.1917

Stock Levels
992 In stock
Attributes
  • Compatible Hole Diameter
    4.5 mm
  • Anchor Length
    6.5 mm
  • Head Diameter
    15.0 mm
  • Head Height
    2.7 mm
  • Colour
    Natural