Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.132 |
5000 - 9999 | £ 0.1225 |
10000 - 19999 | £ 0.1157 |
20000 + | £ 0.1092 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 9.9 mm |
---|---|
Anchor Length | 0.39 in |
Compatible Panel Thickness Range | 8.0 mm |
Compatible Panel Thickness Range | 0.315 in |
Compatible Hole Diameter | 2.5 mm |
Compatible Hole Diameter | 0.098 in |
Head Diameter | 5.2 mm |
Head Diameter | 0.205 in |
Head Height | 1.3 mm |
Head Height | 0.051 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Type | 3 |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Truss |
Rivet Type | Snap Lock Pins |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.