Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our extensive Nylon Snap Rivet range that fits with a simple push, and have a tidy and smooth finish. Options made from Nylon 6, with a UL94 V2 flame resistance, or made from Nylon 6/66 with a flame resistance of UL94 V0. Also available in the Nylon Snap Rivets range are Heat Resistant Rivet Snaps made from Nylon 4/6 that have a UL94 V2 flame resistance rating.

Available are Pushing P Snap Rivets made from Black Polysulfone (PSU) that are UL94 HB flame rated. They can withstand temperatures up to 155C. Additionally, we also have a small selection of Spread Rivets, a fixing rivet for multiple panels, available in Clear K Resin or Black and White Polypropylene (PP).

  • Ideal for panel fastening and server rack applications
  • Colours: Black, White, Clear, Tan and Natural
  • No tools needed

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
151 results
Product SKUs information
Item Code Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
SRVO-3545B £ 0.0854 - £ 0.0908 114761 In stock
Black
Nylon
1.6 mm
6.4 mm
6.1 mm
2.1 - 3.0 mm
3.6 - 3.7 mm
£ 0.0995 - £ 0.1036 4000 In stock
Black
Nylon
1.6 mm
6.4 mm
2.8 mm
0.6 - 1.2 mm
2.1 - 2.2 mm
£ 0.1324 - £ 0.138 3914 In stock
Black
Nylon
1.8 mm
8.0 mm
4.5 mm
1.0 - 2.0 mm
2.7 - 2.8 mm
£ 0.1259 - £ 0.131 9196 In stock
Black
Nylon
1.8 mm
8.0 mm
7.1 mm
4.4 - 5.5 mm
2.1 - 2.2 mm
SR-2048W £ 0.0933 - £ 0.0933 62017 In stock
White
Nylon
1.2 mm
4.2 mm
5.5 mm
2.9 - 3.6 mm
2.1 - 2.2 mm
SR-3075B £ 0.0718 - £ 0.0764 8588 In stock
Black
Nylon
1.6 mm
6.4 mm
9.0 mm
5.0 - 6.0 mm
3.1 - 3.2 mm
£ 0.1349 - £ 0.1403 5386 In stock
Tan
Nylon
1.6 mm
6.4 mm
7.1 mm
4.0 - 5.0 mm
3.6 - 3.2 mm
SR-4090B £ 0.0946 - £ 0.0946 15732 In stock
Black
Nylon
1.4 mm
5.0 mm
11.0 mm
6.5 - 7.5 mm
4.1 - 4.2 mm
£ 0.0833 - £ 0.0833 208121 In stock
Black
Nylon
1.8 mm
8.0 mm
7.1 mm
2.5 - 3.5 mm
4.1 - 4.2 mm
SR-3230B £ 0.2306 - £ 0.2404 25000 In stock
Black
PA
6.4 mm
24.0 mm
27SR2400375 £ 0.1262 - £ 0.1558 2496 In stock
Black
Nylon
2.2 mm
9.0 mm
4.7 - 6.3 mm
5.1 - 5.2 mm
£ 0.1018 - £ 0.106 2000 In stock
Black
Nylon
1.8 mm
8.0 mm
6.1 mm
2.7 - 3.6 mm
2.7 - 2.8 mm
£ 0.084 - £ 0.0893 73000 In stock
Black
Nylon
2.2 mm
9.0 mm
7.1 mm
4.0 - 2.5 mm
3.1 - 3.2 mm
£ 0.0946 - £ 0.0946 42871 In stock
Black
Nylon
1.6 mm
6.4 mm
7.1 mm
3.7 - 4.6 mm
3.6 - 3.7 mm
£ 0.112 - £ 0.1167 416152 In stock
Black
Nylon
1.4 mm
5.0 mm
7.8 mm
4.3 - 5.2 mm
2.7 - 2.8 mm
£ 0.1417 - £ 0.1417 6455 In stock
Black
Nylon
1.6 mm
8.9 mm
6.5 mm
2.5 - 3.5 mm
5.1 - 5.2 mm
SR-2024B £ 0.0854 - £ 0.0908 127875 In stock
Black
Nylon
3.0 mm
12.0 mm
2.8 mm
0.6 - 1.2 mm
2.1 - 2.2 mm
£ 0.1021 - £ 0.1021 22121 In stock
Black
PA
1.8 mm
6.4 mm
9.0 mm
5.5 - 6.5 mm
4.1 - 4.2 mm
£ 0.0854 - £ 0.0908 36885 In stock
Black
Nylon
2.2 mm
9.0 mm
7.1 mm
3.0 - 4.0 mm
3.6 - 3.7 mm
£ 0.0858 - £ 0.0913 2467 In stock
White
Nylon
1.6 mm
6.4 mm
2.8 mm
0.6 - 1.2 mm
2.1 - 2.2 mm
  • of 8
Expansion Rivet 3.7 mm 2.1 mm 3.0 mm Nylon Black

SRVO-3545B

Price Range
£ 0.0908 - £ 0.0854

Stock Levels
114761 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 3.5 mm 0.6 mm 1.2 mm Nylon Black

SRVO-2024B

Price Range
£ 0.1036 - £ 0.0995

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    2.8 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 4.0 mm 1.0 mm 2.0 mm Nylon Black

SRVO-2632B

Price Range
£ 0.138 - £ 0.1324

Stock Levels
3914 In stock
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    4.5 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 4.0 mm 4.4 mm 5.5 mm Nylon Black

SRVO-2064B

Price Range
£ 0.131 - £ 0.1259

Stock Levels
9196 In stock
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 4.0 mm 2.9 mm 3.6 mm Nylon White

SR-2048W

Price Range
£ 0.0933 - £ 0.0933

Stock Levels
62017 In stock
Attributes
  • Anchor Length
    6.0 mm
  • Pin Length
    5.5 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    4.2 mm
Expansion Rivet 3.5 mm 5.0 mm 6.0 mm Nylon Black

SR-3075B

Price Range
£ 0.0764 - £ 0.0718

Stock Levels
8588 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 3.5 mm 4.0 mm 5.0 mm Nylon Tan

SRHR-3065

Price Range
£ 0.1403 - £ 0.1349

Stock Levels
5386 In stock
Attributes
  • Anchor Length
    3.5 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 2.6 mm 6.5 mm 7.5 mm Nylon Black

SR-4090B

Price Range
£ 0.0946 - £ 0.0946

Stock Levels
15732 In stock
Attributes
  • Anchor Length
    3.2 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 4.1 - 4.2 mm 2.5 mm 3.5 mm Nylon Black

SR-4050B

Price Range
£ 0.0833 - £ 0.0833

Stock Levels
208121 In stock
Attributes
  • Anchor Length
    5.0 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    8.0 mm
Push-In Rivet 3.1 mm 20.5 mm 21.5 mm PA Black

SR-3230B

Price Range
£ 0.2404 - £ 0.2306

Stock Levels
25000 In stock
Attributes
  • Anchor Length
    23.0 mm
  • Pin Length
    24.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 5.0 mm 4.7 mm 6.3 mm Nylon Black

27SR2400375

Price Range
£ 0.1558 - £ 0.1262

Stock Levels
2496 In stock
Attributes
  • Anchor Length
    10.5 mm
  • Pin Head Diameter
    11.2 mm
  • Pin Head Height
    3.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    2.2 mm
Expansion Rivet 4.0 mm 2.7 mm 3.6 mm Nylon Black

SRVO-2648B

Price Range
£ 0.106 - £ 0.1018

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 5.0 mm 4.0 mm 2.5 mm Nylon Black

SRVO-3065B

Price Range
£ 0.0893 - £ 0.084

Stock Levels
73000 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    9.0 mm
Expansion Rivet 3.0 mm 3.7 mm 4.6 mm Nylon Black

SRVO-3560B

Price Range
£ 0.0946 - £ 0.0946

Stock Levels
42871 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 2.6 mm 4.3 mm 5.2 mm Nylon Black

SR-2664B

Price Range
£ 0.1167 - £ 0.112

Stock Levels
416152 In stock
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 5.0 mm 2.5 mm 3.5 mm Nylon Black

SRVO-5055B

Price Range
£ 0.1417 - £ 0.1417

Stock Levels
6455 In stock
Attributes
  • Anchor Length
    7.1 mm
  • Pin Length
    6.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    8.9 mm
Expansion Rivet 6.0 mm 0.6 mm 1.2 mm Nylon Black

SR-2024B

Price Range
£ 0.0908 - £ 0.0854

Stock Levels
127875 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    2.8 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    12.0 mm
Expansion Rivet 5.5 mm 6.5 mm PA Black

SRVO-4080B

Price Range
£ 0.1021 - £ 0.1021

Stock Levels
22121 In stock
Attributes
  • Anchor Length
    23.0 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 5.0 mm 3.0 mm 4.0 mm Nylon Black

SRVO-3555B

Price Range
£ 0.0908 - £ 0.0854

Stock Levels
36885 In stock
Attributes
  • Anchor Length
    9.5 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    9.0 mm
Expansion Rivet 3.0 mm 0.6 mm 1.2 mm Nylon White

SR-2024W

Price Range
£ 0.0913 - £ 0.0858

Stock Levels
2467 In stock
Attributes
  • Anchor Length
    3.5 mm
  • Pin Length
    2.8 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    6.4 mm