Quantity | Unit price |
---|---|
250 - 499 | £ 0.4093 |
500 - 999 | £ 0.4011 |
1000 + | £ 0.3929 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 17.5 mm |
---|---|
Anchor Length | 0.689 in |
Compatible Hole Diameter | 7.1 mm |
Compatible Hole Diameter | 0.28 in |
Head Diameter | 17.0 mm |
Head Diameter | 0.669 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Rivet Type | Snap Rivet |
Rivet Head Shape | Bevelled |
Rivet Fitting Style | Push-In |
Colour | White |
Full Material | Nylon 6/6 |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Maximum Operating Temperature | +85 °C |
Maximum Operating Temperature | 185 °F |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue