Quantity | Unit price |
---|---|
250 - 499 | £ 0.0696 |
500 - 999 | £ 0.0683 |
1000 + | £ 0.0668 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 7.9 mm |
---|---|
Anchor Length | 0.311 in |
Compatible Hole Diameter | 4.0 mm |
Compatible Hole Diameter | 0.157 in |
Head Diameter | 6.5 mm |
Head Diameter | 0.256 in |
Head Height | 1.5 mm |
Head Height | 0.059 in |
Rivet Type | Snap Rivet |
Rivet Head Shape | Bevelled |
Rivet Fitting Style | Push-In |
Colour | White |
Full Material | Nylon 6/6 |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Maximum Operating Temperature | +85 °C |
Maximum Operating Temperature | 185 °F |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue