Quantity | Unit price |
---|---|
250 - 499 | £ 0.101 |
500 - 999 | £ 0.0989 |
1000 + | £ 0.0969 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 10.5 mm |
---|---|
Anchor Length | 0.413 in |
Compatible Hole Diameter | 6.0 mm |
Compatible Hole Diameter | 0.236 in |
Head Diameter | 10.0 mm |
Head Diameter | 0.394 in |
Head Height | 2.2 mm |
Head Height | 0.087 in |
Rivet Type | Snap Rivet |
Rivet Head Shape | Bevelled |
Rivet Fitting Style | Push-In |
Colour | White |
Full Material | Nylon 6/6 |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Maximum Operating Temperature | +85 °C |
Maximum Operating Temperature | 185 °F |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue