Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0819 |
5000 - 9999 | £ 0.0804 |
10000 - 24999 | £ 0.0787 |
25000 + | £ 0.0771 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 5.6 mm |
---|---|
Anchor Length | 0.22 in |
Compatible Hole Diameter | 3.1 mm |
Compatible Hole Diameter | 0.122 in |
Compatible Panel Thickness Range | 3.0 - 4.1 mm |
Compatible Panel Thickness Range | 0.118 - 0.161 in |
Head Diameter | 5.8 mm |
Head Diameter | 0.228 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Rivet Type | Spreading |
Rivet Fitting Style | Push-In |
Colour | White |
Full Material | Nylon 6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.