Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2423 |
5000 - 9999 | £ 0.2368 |
10000 + | £ 0.2327 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 8.9 mm |
---|---|
Anchor Length | 0.35 in |
Compatible Hole Diameter | 5.1 mm |
Compatible Hole Diameter | 0.201 in |
Head Diameter | 9.4 mm |
Head Diameter | 0.37 in |
Head Height | 2.8 mm |
Head Height | 0.11 in |
Rivet Type | Spreading |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Colour | White |
Full Material | Nylon 6 |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Maximum Operating Temperature | 115 °C |
Maximum Operating Temperature | 239 °F |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue