Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.1945 - £ 0.2028 | 29725 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.047 in
1.2 mm
|
0.28 in
7.1 mm
|
0.157 - 0.343 in
4.0 - 8.7 mm
|
||
£ 0.0871 - £ 0.0907 | 240500 In stock |
0.236 in
6.0 mm
|
Black
|
Nylon
|
0.087 in
2.2 mm
|
0.394 in
10.0 mm
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
||
£ 0.1302 - £ 0.1356 | 15250 In stock |
0.315 in
8.0 mm
|
Black
|
Nylon
|
0.118 in
3.0 mm
|
0.531 in
13.5 mm
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
||
£ 0.1302 - £ 0.1356 | 41250 In stock |
0.315 in
8.0 mm
|
Natural
|
Nylon
|
0.118 in
3.0 mm
|
0.531 in
13.5 mm
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
||
£ 0.084 - £ 0.0876 | Request the lead time here |
0.187 in
4.7 mm
|
Black
|
Nylon
|
0.047 in
1.2 mm
|
0.281 in
7.1 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
£ 0.0747 - £ 0.0779 | Request the lead time here |
0.187 in
4.7 mm
|
Black
|
Nylon
|
0.075 in
1.9 mm
|
0.281 in
7.1 mm
|
0.312 - 0.440 in
7.9 - 11.2 mm
|
||
£ 0.2431 - £ 0.2529 | Request the lead time here |
0.197 in
5.0 mm
|
Natural
|
Nylon
|
0.079 in
2.0 mm
|
0.28 in
7.1 mm
|
0.059 - 0.197 in
1.5 - 5.0 mm
|
||
£ 0.2209 - £ 0.5185 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon
|
0.079 in
2.0 mm
|
0.382 in
9.7 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
£ 0.2404 - £ 0.2501 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon
|
0.079 in
2.0 mm
|
0.28 in
7.1 mm
|
0.059 - 0.197 in
1.5 - 5.0 mm
|
||
£ 0.0699 - £ 0.0728 | Request the lead time here |
0.160 in
4.1 mm
|
Black
|
Nylon
|
0.050 in
1.3 mm
|
0.375 in
9.5 mm
|
0.218 - 0.312 in
5.5 - 7.9 mm
|
||
£ 0.0505 - £ 0.0526 | 3000 In stock |
0.126 in
3.2 mm
|
Black
|
Nylon
|
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
||
61PR900000B | £ 0.0835 - £ 0.0869 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
Nylon
|
0.047 in
1.2 mm
|
0.189 in
4.8 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
|
£ 0.0299 - £ 0.0369 | Request the lead time here |
0.224 in
5.7 mm
|
Natural
|
Nylon
|
0.079 in
2 mm
|
0.378 in
9.6 mm
|
0.126 - 0.311 in
3.2 - 7.9 mm
|
||
£ 0.0769 - £ 0.095 | Request the lead time here |
0.276 in
7.0 mm
|
Natural
|
Nylon
|
0.11 in
2.8 mm
|
0.622 in
15.8 mm
|
0.094 - 0.252 in
2.4 - 6.4 mm
|
||
£ 0.0725 - £ 0.0895 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
Nylon
|
0.079 in
2 mm
|
0.28 in
7.1 mm
|
0.374 - 0.5 in
9.5 - 12.7 mm
|
||
£ 0.0679 - £ 0.0839 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.079 in
2 mm
|
0.469 in
11.9 mm
|
0.094 - 0.311 in
2.4 - 7.9 mm
|
||
£ 0.1043 - £ 0.1086 | 5000 In stock |
0.201 in
5.1 mm
|
White
|
Nylon
|
0.11 in
2.8 mm
|
0.37 in
9.4 mm
|
0.201 - 0.24 in
5.1 - 6.1 mm
|
||
£ 0.1945 - £ 0.2028 | 900 In stock |
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.185 in
4.7 mm
|
0.437 in
11.1 mm
|
0.059 - 0.252 in
1.5 - 6.4 mm
|
||
£ 0.1063 - £ 0.1107 | 900 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.185 in
4.7 mm
|
0.437 in
11.1 mm
|
0.059 - 0.252 in
1.5 - 6.4 mm
|
||
£ 0.2223 - £ 0.2306 | Request the lead time here |
0.189 in
4.8 mm
|
White
|
Nylon
|
0.047 in
1.2 mm
|
0.28 in
7.1 mm
|
0.157 - 0.343 in
4.0 - 8.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.