These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter B | Panel Thickness B Range | Spacer Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1191 - £ 0.124 | 55413 In stock |
|
|
0.394 in
10.0 mm
|
|||||||
PSD-14M-19 | £ 0.0358 - £ 0.039 | 2000 In stock |
|
|
0.551 in
14.0 mm
|
||||||
PSD-6M-01 | £ 0.1121 - £ 0.1167 | 1105 In stock |
|
|
0.236 in
6.0 mm
|
||||||
£ 0.1141 - £ 0.1189 | 8625 In stock |
|
|
0.315 in
8.0 mm
|
|||||||
£ 0.101 - £ 0.2333 | 5000 In stock |
0.138 in
3.5 mm
|
|
0.157 in
4.0 mm
|
|||||||
£ 0.1111 - £ 0.1134 | In production |
0.138 in
3.5 mm
|
|
0.236 in
6.0 mm
|
|||||||
£ 0.2177 - £ 0.2177 | In production |
0.138 in
3.5 mm
|
|
1.024 in
26.0 mm
|
|||||||
£ 0.1067 - £ 0.1297 | 1360 In stock |
|
|
0.276 in
7.0 mm
|
|||||||
£ 0.1122 - £ 0.1357 | 45383 In stock |
|
|
0.551 in
14.0 mm
|
|||||||
£ 0.1098 - £ 0.1143 | 2763 In stock |
|
|
0.157 in
4.0 mm
|
|||||||
£ 0.1547 - £ 0.1615 | 22671 In stock |
|
|
0.276 in
7.0 mm
|
|||||||
£ 0.0957 - £ 0.0976 | In production |
0.138 in
3.5 mm
|
|
0.138 in
3.5 mm
|
|||||||
£ 0.1059 - £ 0.108 | 300 In stock |
0.138 in
3.5 mm
|
|
0.217 in
5.5 mm
|
|||||||
£ 0.1382 - £ 0.3157 | In production |
0.138 in
3.5 mm
|
|
0.531 in
13.5 mm
|
|||||||
£ 0.1345 - £ 0.1538 | 995 In stock |
|
|
0.236 in
6.0 mm
|
|||||||
£ 0.1345 - £ 0.1538 | 995 In stock |
|
|
0.315 in
8.0 mm
|
|||||||
£ 0.1642 - £ 0.1711 | 15968 In stock |
|
|
0.394 in
10.0 mm
|
|||||||
£ 0.0316 - £ 0.0343 | 1018 In stock |
|
|
0.709 in
18.0 mm
|
|||||||
£ 0.1547 - £ 0.1615 | 5798 In stock |
|
|
0.236 in
6.0 mm
|
|||||||
£ 0.1574 - £ 0.1642 | 1426 In stock |
|
|
0.315 in
8.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue