Menu Search

Push-In Spacer

In stock

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole Diameter B All
Panel Thickness B Range All
32 results
Product SKUs information
Item Code Price range Availability Hole Diameter B Panel Thickness B Range Spacer Length View
£ 0.0321 - £ 0.0348 Request the lead time here
1.6 mm
18.0 mm
£ 0.1117 - £ 0.1241 Request the lead time here
1.6 mm
6.0 mm
£ 0.0289 - £ 0.0314 Request the lead time here
1.6 mm
12.0 mm
£ 0.04 - £ 0.0434 Request the lead time here
1.6 mm
18.0 mm
£ 0.1138 - £ 0.1185 Request the lead time here
1.6 mm
7.0 mm
£ 0.0955 - £ 0.1061 778 In stock
1.6 mm
10.0 mm
PSD-14M-19 £ 0.0364 - £ 0.0396 Request the lead time here
1.6 mm
14.0 mm
PSD-6M-01 £ 0.1532 - £ 0.1702 Request the lead time here
1.6 mm
6.0 mm
£ 0.1158 - £ 0.1207 Request the lead time here
1.6 mm
8.0 mm
£ 0.0968 - £ 0.2238 Request the lead time here
3.5 mm
1.2 - 1.7 mm
3.0 mm
CBPSW025A £ 0.1078 - £ 0.249 Request the lead time here
3.5 mm
1.2 - 1.7 mm
5.0 mm
£ 0.1293 - £ 0.1293 Request the lead time here
3.5 mm
1.2 - 1.7 mm
7.0 mm
£ 0.1365 - £ 0.1561 Request the lead time here
0.8 - 1.6 mm
4.0 mm
£ 0.1083 - £ 0.1317 Request the lead time here
0.8 - 1.6 mm
8.0 mm
£ 0.1139 - £ 0.1378 998 In stock
1.6 mm
14.0 mm
£ 0.1114 - £ 0.116 Request the lead time here
1.6 mm
4.0 mm
£ 0.1365 - £ 0.1561 Request the lead time here
0.8 - 1.6 mm
6.0 mm
£ 0.0972 - £ 0.0991 Request the lead time here
3.5 mm
1.2 - 1.7 mm
3.5 mm
£ 0.1075 - £ 0.1096 Request the lead time here
3.5 mm
1.2 - 1.7 mm
5.5 mm
£ 0.1403 - £ 0.3204 Request the lead time here
3.5 mm
1.2 - 1.7 mm
13.5 mm
  • of 2
Snap Lock Support 18.0 mm PA UL94 V-2 Natural

PSD-18M-01

Price Range
£ 0.0348 - £ 0.0321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 6.0 mm PA UL94 V-0 Natural

PSD-6M-19

Price Range
£ 0.1241 - £ 0.1117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 12.0 mm PA UL94 V-2 Natural

PSD-12M-01

Price Range
£ 0.0314 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 18.0 mm PA UL94 V-0 Natural

PSD-18M-19

Price Range
£ 0.0434 - £ 0.04

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 7.0 mm PA UL94 V-2 Natural

PSD-7M-01

Price Range
£ 0.1185 - £ 0.1138

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 10.0 mm PA UL94 V-2 Natural

PSD-10M-01

Price Range
£ 0.1061 - £ 0.0955

Stock Levels
778 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 14.0 mm PA UL94 V-0 Natural

PSD-14M-19

Price Range
£ 0.0396 - £ 0.0364

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 6.0 mm PA UL94 V-2 Natural

PSD-6M-01

Price Range
£ 0.1702 - £ 0.1532

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 8.0 mm PA UL94 V-2 Natural

PSD-8M-01

Price Range
£ 0.1207 - £ 0.1158

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 3.0 mm PA UL94 V-2 Natural

CBPSW005A

Price Range
£ 0.2238 - £ 0.0968

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 5.0 mm PA UL94 V-2 Natural

CBPSW025A

Price Range
£ 0.249 - £ 0.1078

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 7.0 mm PA UL94 V-2 Natural

CBPSW045A

Price Range
£ 0.1293 - £ 0.1293

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 4.0 mm PA UL94 V-0 Natural

PSE-4M-19

Price Range
£ 0.1561 - £ 0.1365

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness B Range
    0.8 - 1.6 mm
Snap Lock Support 8.0 mm PA UL94 V-2 Natural

PSE-8M-01

Price Range
£ 0.1317 - £ 0.1083

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness B Range
    0.8 - 1.6 mm
Snap Lock Support 14.0 mm PA UL94 V-2 Natural

PSD-14M-01

Price Range
£ 0.1378 - £ 0.1139

Stock Levels
998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

PSD-4M-01

Price Range
£ 0.116 - £ 0.1114

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 6.0 mm PA UL94 V-0 Natural

PSE-6M-19

Price Range
£ 0.1561 - £ 0.1365

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness B Range
    0.8 - 1.6 mm
Snap Lock Support 3.5 mm PA UL94 V-2 Natural

CBPSW010A

Price Range
£ 0.0991 - £ 0.0972

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 5.5 mm PA UL94 V-2 Natural

CBPSW030A

Price Range
£ 0.1096 - £ 0.1075

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 13.5 mm PA UL94 V-2 Natural

CBPSW050A

Price Range
£ 0.3204 - £ 0.1403

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm