Menu Search

Push-In Spacer

In stock

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Hole Diameter B Panel Thickness B Range Spacer Length View
£ 0.1051 - £ 0.2431 2793 In stock
3.5 mm
1.2 - 1.7 mm
4.5 mm
CBPSW040A £ 0.1259 - £ 0.1259 13994 In stock
3.5 mm
1.2 - 1.7 mm
6.5 mm
£ 0.1083 - £ 0.1317 8074 In stock
0.8 - 1.6 mm
4.0 mm
£ 0.1332 - £ 0.1522 Request the lead time here
0.8 - 1.6 mm
7.0 mm
£ 0.0289 - £ 0.0314 Request the lead time here
1.6 mm
12.0 mm
£ 0.04 - £ 0.0434 2000 In stock
1.6 mm
18.0 mm
£ 0.1138 - £ 0.1185 970 In stock
1.6 mm
7.0 mm
£ 0.0968 - £ 0.2238 6120 In stock
3.5 mm
1.2 - 1.7 mm
3.0 mm
CBPSW025A £ 0.1078 - £ 0.249 Request the lead time here
3.5 mm
1.2 - 1.7 mm
5.0 mm
£ 0.1293 - £ 0.1293 Request the lead time here
3.5 mm
1.2 - 1.7 mm
7.0 mm
£ 0.1365 - £ 0.1561 Request the lead time here
0.8 - 1.6 mm
4.0 mm
£ 0.1083 - £ 0.1317 1000 In stock
0.8 - 1.6 mm
8.0 mm
  • of 2
Snap Lock Support 4.5 mm PA UL94 V-2 Natural

CBPSW020A

Price Range
£ 0.2431 - £ 0.1051

Stock Levels
2793 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 6.5 mm PA UL94 V-2 Natural

CBPSW040A

Price Range
£ 0.1259 - £ 0.1259

Stock Levels
13994 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

PSE-4M-01

Price Range
£ 0.1317 - £ 0.1083

Stock Levels
8074 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness B Range
    0.8 - 1.6 mm
Snap Lock Support 7.0 mm PA UL94 V-0 Natural

PSE-7M-19

Price Range
£ 0.1522 - £ 0.1332

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness B Range
    0.8 - 1.6 mm
Snap Lock Support 12.0 mm PA UL94 V-2 Natural

PSD-12M-01

Price Range
£ 0.0314 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 18.0 mm PA UL94 V-0 Natural

PSD-18M-19

Price Range
£ 0.0434 - £ 0.04

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 7.0 mm PA UL94 V-2 Natural

PSD-7M-01

Price Range
£ 0.1185 - £ 0.1138

Stock Levels
970 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 3.0 mm PA UL94 V-2 Natural

CBPSW005A

Price Range
£ 0.2238 - £ 0.0968

Stock Levels
6120 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 5.0 mm PA UL94 V-2 Natural

CBPSW025A

Price Range
£ 0.249 - £ 0.1078

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 7.0 mm PA UL94 V-2 Natural

CBPSW045A

Price Range
£ 0.1293 - £ 0.1293

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 4.0 mm PA UL94 V-0 Natural

PSE-4M-19

Price Range
£ 0.1561 - £ 0.1365

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness B Range
    0.8 - 1.6 mm
Snap Lock Support 8.0 mm PA UL94 V-2 Natural

PSE-8M-01

Price Range
£ 0.1317 - £ 0.1083

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness B Range
    0.8 - 1.6 mm