Push mount cable clamps are essential components used to secure and organize cables in a wide range of applications. These clamps are designed to provide a secure and reliable hold on cables, preventing them from tangling, shifting, or getting damaged. The main characteristic of push mount cable clamps is their easy installation process. These clamps feature a push-in design, allowing for quick and hassle-free mounting on various surfaces, such as walls, ceilings, or panels. This makes them ideal for both temporary and permanent cable management solutions.
The benefits of push mount cable clamps are numerous. Firstly, they offer excellent cable organization, ensuring a clean and tidy appearance in any setting. The secure hold provided by these clamps prevents cables from becoming tangled or creating tripping hazards. Additionally, push mount cable clamps help to extend the lifespan of cables by reducing stress and strain on their connectors. The flexible design of these clamps allows for easy adjustments and repositioning of cables as needed. Moreover, push mount cable clamps are made from high-quality materials, ensuring durability and resistance to wear, making them suitable for both indoor and outdoor applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Diameter | Base Width | Base Length | Compatible Panel Thickness Range | Compatible Cable Diameter Range | View |
---|---|---|---|---|---|---|---|---|
£ 2.4318 - £ 2.4318 | Request the lead time here |
0.189 in
4.8 mm
|
0.787 in
20.0 mm
|
0.984 in
25 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.276 - 0.315 in
7.0 - 8.0 mm
|
||
£ 2.14 - £ 2.14 | Request the lead time here |
0.189 in
4.8 mm
|
0.787 in
20.0 mm
|
0.984 in
25 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.236 - 0.276 in
6.0 - 7.0 mm
|
||
£ 2.7236 - £ 2.7236 | Request the lead time here |
0.189 in
4.8 mm
|
0.984 in
25.0 mm
|
1.181 in
30 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.354 - 0.394 in
9.0 - 10.0 mm
|
||
£ 2.9877 - £ 2.9877 | Request the lead time here |
0.189 in
4.8 mm
|
0.984 in
25.0 mm
|
1.181 in
30 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.472 - 0.551 in
12.0 - 14.0 mm
|
||
£ 0.264 - £ 0.264 | Request the lead time here |
0.256 in
6.5 mm
|
0.752 in
19.1 mm
|
0.831 in
21.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.307 in
7.8 mm
|
||
£ 0.5155 - £ 0.5155 | Request the lead time here |
0.256 in
6.5 mm
|
0.669 in
17.0 mm
|
1.02 in
25.9 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.374 in
9.5 mm
|
||
£ 3.5574 - £ 3.5574 | Request the lead time here |
0.189 in
4.8 mm
|
0.984 in
25.0 mm
|
1.181 in
30 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.63 - 0.709 in
16.0 - 18.0 mm
|
||
£ 0.4974 - £ 0.4974 | Request the lead time here |
0.256 in
6.5 mm
|
0.764 in
19.4 mm
|
1.189 in
30.2 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.531 in
13.5 mm
|
||
£ 0.2882 - £ 0.2882 | 2000 In stock |
0.252 in
6.4 mm
|
0.87 in
22.1 mm
|
1.366 in
34.7 mm
|
0.02 - 0.071 in
0.5 - 1.8 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.